text.skipToContent text.skipToNavigation

Stud Connector, Aluminum

by ANDERSON 

Catalog ID: DSATL1114G12

Stud Connector, Aluminum, 1-1/8-12 Stud to 1-1/2 IPS Tube, Expansion, Straight. STUD, AL FLEX 1-1/8-12, 1-1/2 IPS

Product Details

General

Material Aluminum
Material - Clamping Hardware Stainless Steel
Number of Ground Braid Lug Holes 0
Number of Stud Threads 12
Type Stud to Tube, Expansion
UPC 096359349938

Dimensions

Angle - Stud to Conductor 180 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 1.125 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 11.270 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads