text.skipToContent text.skipToNavigation

Stud Connector, Aluminum

By ANDERSON 

Catalog ID: DSATLH1614G9012

By ANDERSON
Catalog ID:  DSATLH1614G9012
Stud Connector, Aluminum, 1-3/4-12 Stud to 1-1/2 EHIPS Tube, Expansion, 90 degree

  • Schedule 80 Rigid Bus
  • More Options

    Product Details

    General

    Material Aluminum
    Material - Clamping Hardware Stainless Steel
    Number of Ground Braid Lug Holes 0
    Number of Stud Threads 12
    Type Stud to Tube, Expansion

    Dimensions

    Angle - Stud to Conductor 90 °
    Base Hole Spacing 0 in
    Diameter - Base Holes 0 in
    Diameter - Bolt 0 in
    Diameter - Inside 0 in
    Diameter - Stud 1.75 in
    Length - Coupling 0 in
    Length Before Compression 0 in
    Weight 13.200 lb

    Electrical Ratings

    Maximum Current Rating Amps Continuous 0

    Conductor Related

    Conductor Type Aluminum Bus

    Resources and Downloads

    Videos

    Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)

    Hubbell Power Systems Quick Ship (VI05124E1018)