text.skipToContent text.skipToNavigation

Stud Connector, Aluminum

By ANDERSON 

Catalog ID: DSATL3040G12

By ANDERSON
Catalog ID:  DSATL3040G12
Stud Connector, Aluminum, 3-12 Stud to 4 IPS Tube, Expansion, Straight. STUD, AL FLEX 3-12, 4 IPS

More Options

Product Details

General

EU RoHS Indicator No
Material Aluminum
Material - Clamping Hardware Stainless Steel
Number of Ground Braid Lug Holes 0
Number of Stud Threads 12
Type Stud to Tube, Expansion
UPC 096359350149

Dimensions

Angle - Stud to Conductor 180 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 3 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 33.712 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Aluminum Bus

Resources and Downloads

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)

Hubbell Power Systems Quick Ship (VI05124E1018)