text.skipToContent text.skipToNavigation

Stud Connector, Aluminum

by ANDERSON 

Catalog ID: ADSC111312

Stud Connector, Aluminum, 1-1/8-12 Stud to Cable 1.108-1.293, Straight. STUD, AL 1-1/8-14, 1.108-1.293 IN

Product Details

General

Material Aluminum
Material - Clamping Hardware Aluminum Alloy
Number of Ground Braid Lug Holes 0
Number of Stud Threads 12
Type Stud to Cable
UPC 096359281627

Dimensions

Angle - Stud to Conductor 180 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 1.125 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 2.254 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Compatibility ACSR-Drake-795-26/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61
Conductor Diameter - Maximum 1.293 in
Conductor Diameter - Minimum 1.108 in
Conductor Diameter Range 1.108 - 1.293
Conductor Type
  • AAC
  • ACSR

Resources/Downloads