text.skipToContent text.skipToNavigation

Stud Connector, Aluminum

By ANDERSON 

Catalog ID: ADSC11712

By ANDERSON
Catalog ID:  ADSC11712
Stud Connector, Aluminum, 1-1/8-12 Stud to Cable 0.563-0.744, Straight. STUD, AL 1-1/8-14, .563-.744 IN

More Options

Product Details

General

EU RoHS Indicator No
Material Aluminum
Material - Clamping Hardware Aluminum Alloy
Number of Ground Braid Lug Holes 0
Number of Stud Threads 12
Type Stud to Cable
UPC 096359281658

Dimensions

Angle - Stud to Conductor 180 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 1.125 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 1.274 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Compatibility ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19
Conductor Diameter - Maximum 0.744 in
Conductor Diameter - Minimum 0.563 in
Conductor Diameter Range 0.563 - 0.744
Conductor Type
  • AAC
  • ACSR

Resources and Downloads

Specifications

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)

Hubbell Power Systems Quick Ship (VI05124E1018)