text.skipToContent text.skipToNavigation

Stud Connector, Aluminum

by ANDERSON 

Catalog ID: ADSF111B2389012

Stud Connector, Aluminum, 1-1/8-12 Stud to 3/8 x 2 Flat, 90 degree

Product Details

General

Material Aluminum
Material - Clamping Hardware Aluminum Alloy
Number of Ground Braid Lug Holes 0
Number of Pad Holes 2
Number of Stud Threads 12
Type Stud to Flat

Dimensions

Angle - Stud to Pad 90 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 1.125 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 0.392 lb
Width - Pad 2 in

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Resources/Downloads