text.skipToContent text.skipToNavigation

Stud Connector, Aluminum

by ANDERSON 

Catalog ID: ADSF161D389012

Stud Connector, Aluminum, 1-3/4-12 Stud to 3/8 x 4, 4-hole Flat, 90 degree. STUD, AL 1-3/4-12, D PAD, 90 DEG 3/8 IN

Product Details

General

Material Aluminum
Material - Clamping Hardware Aluminum Alloy
Number of Ground Braid Lug Holes 0
Number of Pad Holes 4
Number of Stud Threads 12
Type Stud to Flat
UPC 096359532071

Dimensions

Angle - Stud to Pad 90 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 1.75 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 4.000 lb
Width - Pad 4 in

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Resources/Downloads