text.skipToContent text.skipToNavigation

Stud Connector, Bronze

by ANDERSON 

Catalog ID: HDSF161D1212

Stud Connector, Bronze, 1-3/4-12 Stud to 1/2 x 4, 4-hole Flat, Straight. STUD, BRZ 1 3/4-12 STD - D PAD

Product Details

General

Material Bronze
Material - Clamping Hardware Stainless Steel
Number of Ground Braid Lug Holes 0
Number of Pad Holes 4
Number of Stud Threads 12
Type Stud to Flat
UPC 096359316015

Dimensions

Angle - Stud to Pad 180 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 1.75 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 6.468 lb
Width - Pad 4 in

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Resources/Downloads