text.skipToContent text.skipToNavigation

Stud Connector, Bronze

by ANDERSON 

Catalog ID: HDSF401D19012

Stud Connector, Bronze, 4-12 Stud to 1 x 4, 4-hole Flat, 90 degree

Product Details

General

Material Bronze
Material - Clamping Hardware Stainless Steel
Number of Ground Braid Lug Holes 0
Number of Pad Holes 4
Number of Stud Threads 12
Type Stud to Flat

Dimensions

Angle - Stud to Pad 90 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 4 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 17.94 lb
Width - Pad 4 in

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Resources/Downloads