text.skipToContent text.skipToNavigation

End Cap, Closed, 800 Series, Polymer Concrete

By Polycast 

Catalog ID: DP0825C

By Polycast
Catalog ID:  DP0825C
800 Series - End Cap - Closed

More Options

Product Details

General

Available Options Available in Vinyl Ester for corosive or high temperature applications
Color Gray
Material Polyester Polymer Concrete
Type Channel Accessories/End Caps

Dimensions

Height 13.63 in
Weight 14 lb
Width 12 in

Resources and Downloads

Videos

Hubbell Power Systems Getting Real About Rust (VI07075E1018)