text.skipToContent text.skipToNavigation

Grate, Bar, Class B, Fiberglass

By Polycast 

Catalog ID: DG0844

By Polycast
Catalog ID:  DG0844
Class B - Fiberglass - bar grate - 48"

More Options

Product Details

General

Color Gray
Load Rating (DIN) 28100 lb
Material Fiberglass
Series 800 Series
Type Grates/800 Series

Dimensions

Dimensions 10 in x 48 in x 1.75 in
Height 1.75 in
Length 10 in
Weight 15 lb
Width 48 in

Certifications and Compliance

DIN Designator B

Resources and Downloads

Videos

Hubbell Power Systems Getting Real About Rust (VI07075E1018)