text.skipToContent text.skipToNavigation

Grate, Slotted, Class D, Cast Iron

By Polycast 

Catalog ID: DG0841

By Polycast
Catalog ID:  DG0841
Class D - Cast Iron - slotted grate - 24"

More Options

Product Details

General

Color Black
Load Rating (DIN) 56200 lb
Material Cast Iron
Series 800 Series
Type Grates/800 Series

Dimensions

Dimensions 10 in x 24 in x 1.75 in
Height 1.75 in
Length 10 in
Weight 66 lb
Width 24 in

Certifications and Compliance

DIN Designator C

Resources and Downloads

Videos

Hubbell Power Systems Getting Real About Rust (VI07075E1018)