text.skipToContent text.skipToNavigation

Solid Cover, Class E, Cast Iron

By Polycast 

Catalog ID: DG0842

By Polycast
Catalog ID:  DG0842
Class E - Cast Iron - solid cover - 24"

More Options

Product Details

General

Color Black
Load Rating (DIN) 56200 lb
Material Cast Iron
Series 800 Series
Type Grates/800 Series

Dimensions

Dimensions 10 in x 24 in x 1.75 in
Height 1.75 in
Length 10 in
Weight 59 lb
Width 24 in

Certifications and Compliance

DIN Designator E

Resources and Downloads

Videos

Hubbell Power Systems Getting Real About Rust (VI07075E1018)