text.skipToContent text.skipToNavigation

Drain, Sloped Channel, 600 Series, Polymer Concrete

By Polycast 

Catalog ID: DP0622

By Polycast
Catalog ID:  DP0622
600 Series-Sloped Channel 48”

More Options

Product Details

General

Available Options Available in Vinyl Ester for corosive or high temperature applications
Color Gray
Material Polyester Polymer Concrete
Series 600 Series
Type Channels/600 Series

Dimensions

Dimensions 6.25 in x 48 in x 11.25 in
Height 11.25 in
Length 6.25 in
Weight 71 lb
Width 48 in

Resources and Downloads

Videos

Hubbell Power Systems Getting Real About Rust (VI07075E1018)