text.skipToContent text.skipToNavigation

Alarm, Strobe Power Loss, Low Temp

By HOT BOX 

Catalog ID: C002353

By HOT BOX
Catalog ID:  C002353
PLAHBOS-T Strobe Power Loss & Low Temp. Alarm
Add to List

More Options

Product Details

General

Color Gray
Material Various Steel
Series Page/Party®
Signal Type Analog
Weather Rating Indoor

Dimensions

Cubic Capacity 334.611 cu.in
Depth 5.1
Height 8.1 in
Weight 16 lb 5.5 lb
Width 8.1 in

Certifications and Compliance

Certified Listed UL
Hazardous Rating(s) UL Div 2

Resources and Downloads