text.skipToContent text.skipToNavigation

Box Pad, Defferal Cabinet Extension, Fiberglass

by Hubbell Power Systems 

Catalog ID: BB3743152224B40

Box Pad/Extension

Product Details

General

Insulated? No
Material Fiberglass

Dimensions

Height 15 in
Length 47 in
Weight 74 lb
Width 53 in