text.skipToContent text.skipToNavigation

Box Pad, Dual Throat, Fiberglass

by Hubbell Power Systems 

Catalog ID: BD4454361624A00

Box Pad 44x54x36 W/16x24 Thrt

Product Details

General

Insulated? No
Material Fiberglass
UPC 066203716911

Dimensions

Height 36 in
Length 70 in
Weight 220 lb
Width 60 in