text.skipToContent text.skipToNavigation

Box Pad, Dual Throat, Fiberglass

by Hubbell Power Systems 

Catalog ID: BD4869361235A00

Box Pad 48x96x36 W/12x35 Thrt

Product Details

General

Insulated? No
Material Fiberglass
UPC 662037169121

Dimensions

Height 36 in
Length 85 in
Weight 330.75 lb
Width 64 in