text.skipToContent text.skipToNavigation

Box Pad, Dual Throat, Fiberglass

by Hubbell Power Systems 

Catalog ID: BD4869361635A00

Box Pad 48x96x36 W/16x35 Thrt

Product Details

General

Insulated? No
Material Fiberglass
UPC 066203716913

Dimensions

Dimensions 85 in x 64 in x 36 in
Height 36 in
Length 85 in
Weight 421 lb
Width 64 in