text.skipToContent text.skipToNavigation

Box Pad, Dual Throat, Fiberglass

by Hubbell Power Systems 

Catalog ID: BD6074361255A00

Box Pad 60x74x36 W/12x55 Thrt

Product Details

General

Insulated? No
Material Fiberglass

Dimensions

Height 36 in
Length 98 in
Weight 636 lb
Width 83.875 in