text.skipToContent text.skipToNavigation

Box Pad, Dual Throat, Fiberglass

by Hubbell Power Systems 

Catalog ID: BD6074361549A00

Box Pad 60x74x36 W/15x49 Thrt

Product Details

General

Insulated? No
Material Fiberglass
UPC 066203716921

Dimensions

Dimensions 98 in x 83.875 in x 36 in
Height 36 in
Length 98 in
Weight 664.65 lb
Width 83.875 in