text.skipToContent text.skipToNavigation

Box Pad, Dual Throat, Fiberglass

by Hubbell Power Systems 

Catalog ID: BD6074361842A00

Box Pad 60x74x36 W/18x42 Thrt

Product Details

General

EU RoHS Indicator No
Insulated? No
Material Fiberglass
UPC 662037169220

Dimensions

Dimensions 98 in x 84 in x 36 in
Height 36 in
Length 98 in
Weight 677.25 lb
Width 84 in

Resources/Downloads