text.skipToContent text.skipToNavigation

Box Pad, Dual Throat, Fiberglass

by Hubbell Power Systems 

Catalog ID: BD7886361664A00

Box Pad 78x86x36 W/16x64 Thrt

Product Details

General

Insulated? No
Material Fiberglass
UPC 662037169343

Dimensions

Height 36.25 in
Length 102 in
Weight 749 lb
Width 94 in