text.skipToContent text.skipToNavigation

Box Pad, Switchgear, Fiberglass

by Hubbell Power Systems 

Catalog ID: BS7478205660A00

Box Pad 74x78x20 W/56x60 Thrt

Product Details

General

Insulated? No
Material Fiberglass
UPC 066203716900

Dimensions

Dimensions 89.625 in x 85.125 in x 20 in
Height 20 in
Length 89.625 in
Weight 356 lb
Width 85.125 in