text.skipToContent text.skipToNavigation

AV8820, Secondary Pedestal Assembly , LDPE

By Pencell 

Catalog ID: AV8820HD

By Pencell
Catalog ID:  AV8820HD
Hubbell provides a complete line of Pedestals in fiberglass or structural foam, injection molded, High-Density Polyethylene (HDPE). Hubbell offers Pedestals for a variety of applications. PenCell brand Pedestals incorporate the latest technology, giving them an unmatched combination of strength, durability, and easy installation.
  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors
Add to List

More Options

Product Details

General

Insulated? No
Material LDPE Plastic

Dimensions

Dimensions 8 in x 8 in x 20 in
Height 20 in
Length 8 in
Width 8 in

Resources and Downloads