text.skipToContent text.skipToNavigation

Product Details

General

EU RoHS Indicator No
Insulated? No
Load Rating (ANSI Tier) T8
Material Fiberglass
Type Below Ground Boxes
UPC 662037158996
Weight Load Rating (Design/Test) 8,000/12,000 lb

Dimensions

Dimensions 48 in x 30 in x 30 in
Height 30 in
Length 48 in
Weight 228.9 lb
Width 34.125 in

Resources and Downloads

Videos

PenCell® How It's Made (VI07068E0617)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)