text.skipToContent text.skipToNavigation

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T8
Type Below Ground Boxes
UPC 066203715902
Weight Load Rating (Design/Test) 8,000/12,000 lb

Dimensions

Dimensions 50.625 in x 32.375 in x 36 in
Height 36 in
Length 50.625 in
Weight 219.45 lb
Width 32.375 in

Resources and Downloads

Videos

PenCell® How It's Made (VI07068E0617)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)