text.skipToContent text.skipToNavigation

Assembly , PM243624, HDPE

By Pencell 

Catalog ID: PM243624HDH00009

Product Details

General

Color Green
Insulated? No
Load Rating (ANSI Tier) 5K
Material HDPE Plastic
Type Below Ground Boxes
UPC 662037200053

Dimensions

Dimensions 36 in x 24 in x 24 in
Height 24 in
Length 36 in
Weight 130 lb
Width 24 in

Resources and Downloads

Videos

PenCell® How It's Made (VI07068E0617)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)