text.skipToContent text.skipToNavigation

Cover, Polymer Concrete, Tier 15, 11"x18"

By QUAZITE 

Catalog ID: PG1118HA0017

Product Details

General

EU RoHS Indicator No
Insulated? No
Load Rating (ANSI Tier) T15
Logo Code 009
Logo Included? Yes
Logo Text Blank
Material Polymer Concrete
UPC 662037116552
Weight Load Rating (Design/Test) 15,000/22,500 lb

Dimensions

Dimensions 18 in x 11 in x 2 in
Height 2 in
Length 18 in
Weight 26 lb
Width 11 in

Resources and Downloads

Videos

PenCell® How It's Made (VI07068E0617)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)