text.skipToContent text.skipToNavigation

Cover, Polymer Concrete, Tier 15, 24"x24"

By QUAZITE 

Catalog ID: PG2424HG0017

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T15
Logo Code 012
Logo Included? Yes
Logo Text Communications
Material Polymer Concrete
UPC 662037145378
Weight Load Rating (Design/Test) 15,000/22,500 lb

Dimensions

Dimensions 24 in x 24 in x 2 in
Height 2 in
Length 24 in
Weight 100 lb
Width 24 in

Resources and Downloads

Videos

PenCell® How It's Made (VI07068E0617)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)