text.skipToContent text.skipToNavigation

Product Details

General

Insulated? No
Load Rating (ANSI Tier) Pedestrian
UPC 066203717256
Weight Load Rating (Design/Test) 3,000 lb

Dimensions

Dimensions 30 in x 28.75 in x 1.5 in
Height 1.5 in
Length 30 in
Weight 101 lb
Width 28.75 in

Logistics

Packaging Type Palletized

Resources and Downloads

Videos

PenCell® How It's Made (VI07068E0617)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)

Quazite® ForeverTrench (VI07071E0117)