text.skipToContent text.skipToNavigation

Product Details

General

Insulated? No
Material Iron
UPC 662037154929

Dimensions

Dimensions 29.75 in x 1.5 in x 0.625 in
Height 0.625 in
Length 29.75 in
Weight 4 lb
Width 1.5 in

Resources and Downloads

Videos

PenCell® How It's Made (VI07068E0617)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)