text.skipToContent text.skipToNavigation

CHANCE® Penetrating Cluster Bar, 1in. Dia by 11in. Long Bar, 36in. Chain, Pole-Penetrating Screw, Grade 6H

By CHANCE Utility 

Catalog ID: PST6003466A

By CHANCE Utility
Catalog ID:  PST6003466A
CHANCE® Penetrating Cluster Bar, 1in. Dia by 11in. Long Bar, 36in. Chain, Pole-Penetrating Screw, Grade 6H
  • Used to create an Equi-Potential Zone (EPZ) on poles with temporary protective ground sets
  • Designed and tested to ASTM F855 Grade 6H asymetrical ultimate rating of 55kA at X/R=30
  • 36in. of chain to wrap around pole
  • 1in. diameter by 11in. long copper bar for mounting ground clamps
  • Penetrating screw to create EPZ zone into the pole

More Options

Product Details

Dimensions

Weight 12.1 lb

Certifications and Compliance

Fault Current - ASTM Grade 6H
Industry Standard(s) ASTM

Resources and Downloads

Videos

CHANCE Temporary Protective Grounding (VI09071E0620)

CHANCE Temporary Protective Grounding (VI09072SP0720)