text.skipToContent text.skipToNavigation

Ground Cluster Bar 11" for Pole Mounting, Grade 5H

By CHANCE Utility 

Catalog ID: C6000152

By CHANCE Utility
Catalog ID:  C6000152
Compact 11" copper bar (5/8" diameter) accepts C-type or duckbill grounding clamps for equipotential grounding. Adjustable wheel binder and 36" chain for wood-pole applications. (Longer chain lengths available.) Accepts plain ferrules on #2 to 4/0 grounding cable. NOTE: The use of the plain ferrule lead IS NOT rated for 5H. The use of it will reduce the ASTM F855 rating from 5H to whatever the cable size dictates.
  • Compact 11" copper bar (5/8" diameter) accepts C-type or duckbill grounding clamps for equipotential grounding
  • Adjustable wheel binder and 36" chain for wood-pole applications (Longer chain lengths available)
  • Accepts plain ferrules on #2 to 4/0 grounding cable
  • NOTE: The use of the plain ferrule lead IS NOT rated for 5H
  • The use of a plain ferrule will reduce the ASTM F855 rating from 5H to whatever the cable size dictates

More Options

Product Details

General

Mounting Type Pole Mounted w/ 1 Terminal
UPC 096359023319

Dimensions

Length 11 in
Weight 12.74 lb
Width 11 in

Electrical Ratings

Current Rating 400 A
Fault Current - 15 Cycles 43000 A
Fault Current - 30 Cycles 30000 A

Logistics

Pallet Quantity 48

Resources and Downloads

Videos

CHANCE Temporary Protective Grounding (VI09071E0620)

CHANCE Temporary Protective Grounding (VI09072SP0720)