text.skipToContent text.skipToNavigation

Ground Cluster Bar 6" for Tower Mounting, Grade 5

By CHANCE Utility 

Catalog ID: T6001737

By CHANCE Utility
Catalog ID:  T6001737
Compact 6" aluminum-alloy bar (5/8" diameter) accepts C-type or duckbill grounding clamps for equipotential grounding. Adjustable wheel binder and 36" chain for wood-pole applications. (Longer chain lengths available.)
  • Compact 6" aluminum-alloy bar (5/8" diameter) accepts C-type or duckbill grounding clamps for equipotential grounding
  • Adjustable wheel binder and 36" chain for wood-pole applications (Longer chain lengths available)

More Options

Product Details

General

EU RoHS Indicator No
UPC 096359247401

Dimensions

Length 6 in
Weight 9.212 lb
Width 6 in

Electrical Ratings

Current Rating 400 A
Fault Current - 15 Cycles 43000 A
Fault Current - 30 Cycles 30000 A

Resources and Downloads

Videos

CHANCE Temporary Protective Grounding (VI09071E0620)

CHANCE Temporary Protective Grounding (VI09072SP0720)