text.skipToContent text.skipToNavigation

Grounding Clamp

By ANDERSON 

Catalog ID: ATHLS34024

By ANDERSON
Catalog ID:  ATHLS34024
"Grounding Clamp, Bronze Bolted, Copper One, Two, or Three Cable to Rod or Tube Parallel, U-bolt style, Cables Dia. Range0.204"-0.419" to 3-1/2" OD Rod or 3" EHIPS Tube, Material: Casting-Bronze alloy, Hardware-Silicon Bronze or Stainless steel"
  • "Copper stirrup loop is tin plated and is compressed into the body casting
  • Contact seal_x0002_ant is recommended"

More Options

Product Details

General

EU RoHS Indicator No
Material Aluminum
Material - Hardware Aluminum
Material - Stirrup Copper, Tin Plated
UPC 096359287308

Dimensions

Diameter - Clamping Hardware 3.5 in
Weight 3.822 lb

Conductor Related

Conductor Type Aluminum Tube

Resources and Downloads

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)

Hubbell Power Systems Quick Ship (VI05124E1018)