text.skipToContent text.skipToNavigation

Veri*Lite VLS Insulator

By OHIO BRASS 

Catalog ID: 4050022A07

By OHIO BRASS
Catalog ID:  4050022A07
Suspension Ball & Socket 25 kV.
  • Made from tough, durable ESP polymer
  • relpaces two 10" x 5-3/4" distribution deadend bells

More Options

Product Details

General

Application Suspension
Fitting - Ground/Base Socket
Fitting - Live Line End Ball
Material ESP
Material - End Fitting Socket - Duct. Iron / Ball - Steel
Material - Pin (Cotter) Stainless Steel
Number of Sheds 4
Shed Style Uniform
Strength Rating - Ultimate 15000 lb
Tensile Strength 70 kN
Tensile Strength - Routine 7500

Dimensions

Diameter - Shed(s) 150 mm
Length - Effective 292 mm
Rod Diameter 0.625
Thickness - Housing 0.150
Weight 1.81 kg

Electrical Ratings

Arc Distance - Dry 292 mm
Creep and Leakage Distance 584 mm
Critical Impulse Flashover (CIFO) - Negative 255
Critical Impulse Flashover (CIFO) - Positive 225
Flashover Voltage - 60 Hz Dry 135
Flashover Voltage - 60 Hz Wet 110
Voltage - Line 25000 V

Certifications and Compliance

Industry Standard(s) IEC

Logistics

Pallet Quantity 150
Standard Package 12

Resources and Downloads