text.skipToContent text.skipToNavigation

Veri*Lite VLS Insulator

By OHIO BRASS 

Catalog ID: 4050042A07

By OHIO BRASS
Catalog ID:  4050042A07
Suspension Ball & Socket 46 kV.
  • Made from tough, durable ESP polymer
  • relpaces four 10" x 5-3/4" distribution deadend bells

More Options

Product Details

General

Application Suspension
EU RoHS Indicator Contact Manufacturer
Fitting - Ground/Base Socket
Fitting - Live Line End Ball
Material ESP
Material - End Fitting Socket - Duct. Iron / Ball - Steel
Material - Pin (Cotter) Stainless Steel
Number of Sheds 8
Shed Style Uniform
Strength Rating - Ultimate 15000 lb
Tensile Strength 70 kN
Tensile Strength - Routine 7500
UPC 096359435624

Dimensions

Diameter - Shed(s) 150 mm
Length - Effective 584 mm
Rod Diameter 0.625
Thickness - Housing 0.150
Weight 2.28 kg

Electrical Ratings

Arc Distance - Dry 584 mm
Creep and Leakage Distance 1372 mm
Critical Impulse Flashover (CIFO) - Negative 435
Critical Impulse Flashover (CIFO) - Positive 420
Flashover Voltage - 60 Hz Dry 255
Flashover Voltage - 60 Hz Wet 190
Voltage - Line 46000/69000 V

Certifications and Compliance

Industry Standard(s) IEC

Logistics

Pallet Quantity 96
Standard Package 12

Resources and Downloads