text.skipToContent text.skipToNavigation

Veri*Lite VLS Insulator

By OHIO BRASS 

Catalog ID: 4050031201

By OHIO BRASS
Catalog ID:  4050031201
Suspension Y Clevis & Socket 35 kV.
  • Made from tough, durable ESP polymer
  • relpaces three 10" x 5-3/4" distribution deadend bells

More Options

Product Details

General

Application Suspension
EU RoHS Indicator Contact Manufacturer
Fitting - Ground/Base Y-Clevis
Fitting - Live Line End Ball
Material ESP
Material - End Fitting Steel
Material - Pin (Cotter) Stainless Steel
Number of Sheds 6
Shed Style Uniform
Strength Rating - Ultimate 15000 lb
Tensile Strength 15 kip
Tensile Strength - Routine 7500
UPC 096359424086

Dimensions

Diameter - Shed(s) 5.9
Length - Effective 18.75 in
Rod Diameter 0.625
Thickness - Housing 0.150
Weight 4 lb

Electrical Ratings

Arc Distance - Dry 17.5 in
Creep and Leakage Distance 39 IN (991 mm)
Critical Impulse Flashover (CIFO) - Negative 330
Critical Impulse Flashover (CIFO) - Positive 320
Flashover Voltage - 60 Hz Dry 190
Flashover Voltage - 60 Hz Wet 140
Voltage - Line 35000/46000 V

Certifications and Compliance

Industry Standard(s) ANSI

Logistics

Pallet Quantity 150
Standard Package 12

Resources and Downloads