text.skipToContent text.skipToNavigation

FLAT STEEL CROSSARM BRACE, 32in LENGTH, 30in MOUNTING HOLE DISTANCE, 1/4in x 1-1/4in MATERIAL SIZE

By CHANCE Utility 

Catalog ID: 7132

By CHANCE Utility
Catalog ID:  7132
Flat Crossarm Brace 32" long. Have rounded ends and are punched at one end with a 9 /16" hole, with a 7 /16" hole at the other end. Holes punched 1-inch from brace end to center of hole. Hot dip galvanized.

More Options

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
UPC 096359074250

Dimensions

Distance From Pole N/A
Length 32.00 in
Weight 2.65 lb

Logistics

Pallet Quantity 800

Resources and Downloads