text.skipToContent text.skipToNavigation

APITONG WOOD CROSSARM BRACE, 1-1/4in PROFILE, 72in SPAN x 22in DROP, SOLD AS PAIR

By CHANCE Utility 

Catalog ID: PSCAF7222

By CHANCE Utility
Catalog ID:  PSCAF7222
Apitong wood braces add stability to crossarms.

More Options

Product Details

General

EU RoHS Indicator No
Material Apitong Wood w/ 6061-T6 Aluminum Fittings
UPC 096359464631

Dimensions

Distance From Pole N/A
Length 42.00 in
Weight 2.16 lb

Logistics

Pallet Quantity 200

Resources and Downloads