text.skipToContent text.skipToNavigation

FOUR-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 36in LENGTH

By CHANCE Utility 

Catalog ID: C4WT36

By CHANCE Utility
Catalog ID:  C4WT36
Aluminum 4-Way T-Slot bar, 36" long. Used in conjunction with through-bolt to mount equipment to poles, structures, walls, enclosures. Slots capture the head of 1/2"bolts.

  • Extruded 6061-T6 aluminum material
  • More Options

    Product Details

    General

    EU RoHS Indicator No
    Material 6061-T6 Aluminum
    Style 4-Way
    UPC 096359354024

    Dimensions

    Distance From Pole N/A
    Length 36.00 in
    Weight 3.35 lb

    Resources and Downloads