Cable Guards & Straps
50 Products
CABLE GUARD, 1in x 10ft, POLYETHYLENE, FLANGED STYLE
By CHANCE Utility
Catalog ID: PSC2030546
Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
CABLE GUARD, 2in x 5ft, POLYETHYLENE, FLANGED STYLE
By CHANCE Utility
Catalog ID: PSC2030547
Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
CABLE GUARD, 2in x 10ft, POLYETHYLENE, FLANGED STYLE
By CHANCE Utility
Catalog ID: PSC2030548
Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
CABLE GUARD, 3in x 5ft, POLYETHYLENE, FLANGED STYLE
By CHANCE Utility
Catalog ID: PSC2030549
Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
CABLE GUARD, 3in x 10ft, POLYETHYLENE, FLANGED STYLE
By CHANCE Utility
Catalog ID: PSC2030550
Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
CABLE GUARD, 4in x 5ft, POLYETHYLENE, FLANGED STYLE
By CHANCE Utility
Catalog ID: PSC2030551
Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
CABLE GUARD, 4in x 10ft, POLYETHYLENE, FLANGED STYLE
By CHANCE Utility
Catalog ID: PSC2030552
Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
CABLE GUARD, 5in x 5ft, POLYETHYLENE, FLANGED STYLE
By CHANCE Utility
Catalog ID: PSC2030553
Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
CABLE GUARD, 5in x 10ft, POLYETHYLENE, FLANGED STYLE
By CHANCE Utility
Catalog ID: PSC2030554
Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
CABLE GUARD, 6in x 5ft, POLYETHYLENE, FLANGED STYLE
By CHANCE Utility
Catalog ID: PSC2030555
Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
CABLE GUARD, 6in x 10ft, POLYETHYLENE, FLANGED STYLE
By CHANCE Utility
Catalog ID: PSC2030556
Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
ADAPTER BOOT for CABLE GUARD, 1in - 2in SIZE, POLYETHYLENE
By CHANCE Utility
Catalog ID: PSC2030557
Installed at the ground line, adpater boots protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
ADAPTER BOOT for CABLE GUARD, 2in - 5in SIZE, POLYETHYLENE
By CHANCE Utility
Catalog ID: PSC2030558
Installed at the ground line, adpater boots protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.
BACK PLATE for CABLE GUARD, 2in x 5ft, POLYETHYLENE
By CHANCE Utility
Catalog ID: PSC2030559
Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.
BACK PLATE for CABLE GUARD, 2in x 10ft, POLYETHYLENE
By CHANCE Utility
Catalog ID: PSC2030560
Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.
BACK PLATE for CABLE GUARD, 3in x 5ft, POLYETHYLENE
By CHANCE Utility
Catalog ID: PSC2030561
Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.
BACK PLATE for CABLE GUARD, 3in x 10ft, POLYETHYLENE
By CHANCE Utility
Catalog ID: PSC2030562
Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.
BACK PLATE for CABLE GUARD, 4in x 5ft, POLYETHYLENE
By CHANCE Utility
Catalog ID: PSC2030563
Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.
BACK PLATE for CABLE GUARD, 4in x 10ft, POLYETHYLENE
By CHANCE Utility
Catalog ID: PSC2030564
Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.
BACK PLATE for CABLE GUARD, 5in x 5ft, POLYETHYLENE
By CHANCE Utility
Catalog ID: PSC2030565
Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.
BACK PLATE for CABLE GUARD, 5in x 10ft, POLYETHYLENE
By CHANCE Utility
Catalog ID: PSC2030566
Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.
BACK PLATE, GUARD for CABLE 6in x 5ft, POLYETHYLENE
By CHANCE Utility
Catalog ID: PSC2030567
Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.
CABLE GUARD, 3/4in x 5ft, STEEL, U-CABLE STYLE
By CHANCE Utility
Catalog ID: C2030452
U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. C2030455 mounting straps.
CABLE GUARD, 3/4in x 8ft, STEEL, U-CABLE STYLE
By CHANCE Utility
Catalog ID: C2030450
U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. C2030455 mounting straps.
CABLE GUARD, 1-1/8in x 5ft, STEEL, U-CABLE STYLE
By CHANCE Utility
Catalog ID: 6531
U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6538 mounting straps.
CABLE GUARD, 1-1/8in x 8ft, STEEL, U-CABLE STYLE
By CHANCE Utility
Catalog ID: 653112
U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6538 mounting straps.
CABLE GUARD, 2-3/16in x 5ft, STEEL, U-CABLE STYLE
By CHANCE Utility
Catalog ID: 6532
U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6539 mounting straps.
CABLE GUARD, 2-3/16in x 8ft, STEEL, U-CABLE STYLE
By CHANCE Utility
Catalog ID: 6533
U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6539 mounting straps.
CABLE GUARD, 3-3/16in x 5ft, STEEL, U-CABLE STYLE
By CHANCE Utility
Catalog ID: 6534T
U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6540 mounting straps.
CABLE GUARD, 3-3/16in x 8ft, STEEL, U-CABLE STYLE
By CHANCE Utility
Catalog ID: 6535
U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6540 mounting straps.