text.skipToContent text.skipToNavigation

GROUND WIRE BONDING CLAMP

By CHANCE Utility 

Catalog ID: CB10

By CHANCE Utility
Catalog ID:  CB10
Clamp used for connecting ground wires to guy, static or messenger wires.
  • 1/2" dia. clamping bolt with flat washer, lockwasher and hex nut
  • Clamp body is ductile iron per ASTM A536 and glavanized per ASTM A-153

More Options

Product Details

General

EU RoHS Indicator No
UPC 096359006831

Dimensions

Distance From Pole N/A
Weight 1.07 lb

Logistics

Carton Quantity 40
Pallet Quantity 2400

Resources and Downloads

Specifications