text.skipToContent text.skipToNavigation

BOLT, DA, 1/2in x 18in, w/4 NUTS

By CHANCE Utility 

Catalog ID: PS8848CW

By CHANCE Utility
Catalog ID:  PS8848CW
Full-thread double-arming bolt, 1/2" dia. x 18" long with cone pointed ends. Includes four square nuts. Rated tensile stength is 7,575 lbs.Galvanized per CSA G164-M. Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370.

More Options

Product Details

General

Coating Galvanized, CSA G164-M
Material Steel
Tensile Strength 7575 lb
UPC 096359404378

Dimensions

Diameter 0.5 in
Diameter (Fraction) 1/2 in
Distance From Pole N/A
Length 18.00 in

Certifications and Compliance

Industry Standard(s) CSA C83.22

Logistics

Pallet Quantity 1200

Resources and Downloads