text.skipToContent text.skipToNavigation

BOLT, DA, 1in x 38in, w/4 NUTS

By CHANCE Utility 

Catalog ID: PSDA103800

By CHANCE Utility
Catalog ID:  PSDA103800
Full-thread double-arming bolt, 1" dia. x 38" long with cone pointed ends. Includes two square nuts. Rated tensile stength is 33,500 lbs. Galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1.

More Options

Product Details

General

EU RoHS Indicator No
Tensile Strength 33500 lb
UPC 096359481782

Dimensions

Diameter 1 in
Diameter (Fraction) 1 in
Distance From Pole N/A
Length 38.00 in
Weight 7.84 lb

Logistics

Pallet Quantity 250

Resources and Downloads