text.skipToContent text.skipToNavigation

BOLT, DA, 3/4in x 12in, w/4 NUTS

By CHANCE Utility 

Catalog ID: PS8882CW

By CHANCE Utility
Catalog ID:  PS8882CW
Full-thread, double-arming bolt. 3/4" dia. x 12" long. Includes four square nuts with cone pointed ends. Rated tensile strength is 22,000 lbs. Galvanized per CSA G164-M. Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370.

More Options

Product Details

General

Coating Galvanized, CSA G164-M
EU RoHS Indicator No
Material Steel
Tensile Strength 22000 lb
UPC 096359400202

Dimensions

Diameter 0.75 in
Diameter (Fraction) 3/4 in
Distance From Pole N/A
Length 12.00 in
Weight 2.29 lb

Certifications and Compliance

Industry Standard(s) CSA C83.22

Logistics

Carton Quantity 15
Pallet Quantity 720

Resources and Downloads