text.skipToContent text.skipToNavigation

BOLT, MACHINE, HEX HEAD, 1/2in x 1 3/4in

By CHANCE Utility 

Catalog ID: PSHB120175

By CHANCE Utility
Catalog ID:  PSHB120175
Hex head machine bolt, 1/2" dia. x 1 3/4" long with 1 1/4" thead. Includes one hex nut. Rated tensile strength is 7,800 lbs. Galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1.

More Options

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Tensile Strength 7800 lb
Type Machine Bolts
UPC 096359404620

Dimensions

Diameter 0.5 in
Diameter (Fraction) 1/2 in
Distance From Pole N/A
Length 1.75 in
Length - Threaded Area 1.25
Weight 0.16 lb

Certifications and Compliance

Industry Standard(s) ANSI C135.1

Logistics

Carton Quantity 300
Pallet Quantity 10800

Resources and Downloads