text.skipToContent text.skipToNavigation

BOLT, MACHINE, HEX HEAD, 5/8in x 2 1/2in

By CHANCE Utility 

Catalog ID: PSHB580250

By CHANCE Utility
Catalog ID:  PSHB580250
Hex head machine bolt, 5/8" dia. x 2 1/2" long with 1 1/2" thead. Includes one hex nut. Rated tensile strength is 12,400 lbs. Galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1.

More Options

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
Tensile Strength 12400 lb
Type Machine Bolts
UPC 096359403623

Dimensions

Diameter 0.63 in
Diameter (Fraction) 5/8 in
Distance From Pole N/A
Length 2.50 in
Length - Threaded Area 1.50
Weight 0.33 lb

Logistics

Carton Quantity 150
Pallet Quantity 5400

Resources and Downloads