text.skipToContent text.skipToNavigation

BOLT, MACHINE, SQ HEAD, 1/2in x 1 1/2in

By CHANCE Utility 

Catalog ID: 870112

By CHANCE Utility
Catalog ID:  870112
Square head machine bolt, 1/2" diameter x 1 1/2" long with 1 1/4" thread length and cone point. Includes one square nut. Rated tensile strength is 7,800 lbs. Hot dip galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1. RUS listed, c - Bolt, machine.

More Options

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
Tensile Strength 7800 lb
Type Machine Bolts
UPC 096359075219

Dimensions

Diameter 0.5 in
Diameter (Fraction) 1/2 in
Distance From Pole N/A
Length 1.50 in
Length - Threaded Area 1.25
Weight 0.17 lb

Certifications and Compliance

RUS Listed Reference c - Bolt, machine

Logistics

Pallet Quantity 12000

Resources and Downloads